??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS M08T4E2-PSM15C-S49G
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS M08T4E2-PSM15C-S49G
VERF
Availability
Available
BC
Order code
BCS002A
TC
Product identifier
BCS M08T4E2-PSM15C-S49G
PX
Product view
44645_00
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Sensors for object detection
W
Weight
0.037 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCS002A
DESCRIPT
Description
Dimension = Ø 8 x 54 mm, Series = M08, Thread (A) = M8x1, Installation = for flush mounting, Connection = Connector, M8x1-Male, 3-pin, Switching output = PNP normally open (NO), Switching frequency = 100 Hz, Range = 0.1...1.5 mm, Sensitivity = Switching distance adjustable, Housing material = 1.4301 stainless steel, Material sensing surface = PTFE, Ambient temperature = -10...70 °C, Operating voltage Ub = 11...30 VDC, Approval/Conformity = CE, cULus, WEEE, UKCA, IP rating = IP65
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.